SLVSH48C May   2024  – November 2025 TPS7H1121-SEP , TPS7H1121-SP

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Quality Conformance Inspections
    7. 6.7 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Adjustable Output Voltage (Feedback Circuit)
      2. 8.3.2  Enable
      3. 8.3.3  Dropout Voltage VDO
      4. 8.3.4  Output Voltage Accuracy
      5. 8.3.5  Output Noise
      6. 8.3.6  Power Supply Rejection Ratio (PSRR)
      7. 8.3.7  Soft Start
      8. 8.3.8  Power Good (PG)
      9. 8.3.9  Stability
        1. 8.3.9.1 Stability
        2. 8.3.9.2 STAB Pin
      10. 8.3.10 Programmable Current Limit
      11. 8.3.11 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Enable / Disable
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Voltage Configuration
        2. 9.2.2.2 Output Voltage Accuracy
        3. 9.2.2.3 Enable Threshold
        4. 9.2.2.4 Soft Start Capacitor
        5. 9.2.2.5 Programmable Current Limit Resistor
        6. 9.2.2.6 Characterization of Overcurrent Events That Exceed Thermal Limits
        7. 9.2.2.7 Power Good Pull Up Resistor
        8. 9.2.2.8 Capacitors
          1. 9.2.2.8.1 Hybrid Output Capacitor Network
        9. 9.2.2.9 Frequency Compensation
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Capacitors

TPS7H1121 can use of a combination of tantalum and ceramic capacitors to achieve good volume to capacitance ratio. Table 9-2 highlights some of the supported capacitors. TI recommends to follow proper derating guidelines as recommended by the capacitor manufacturer based upon output voltage and operating temperature.

TI recommends to use a polymer or tantalum capacitor along with a 0.1µF and 1μF ceramic capacitors implemented as bypass capacitors. The device is stable for input and output tantalum, polymer or ceramic X7R capacitor values or networks with bulk capacitances ranging from 6.8µF to 880µF (some values within this range benefit from the use of external compensation). However, the dynamic performance of the device varies based on load conditions, the capacitor values used (including ESR) and utilization of the external compensation STAB pin. TI recommends for bulk output capacitance less than 22µF and capacitance exceeding 220µF, generally use an external compensation network applied to the STAB pin to achieve robust stability margins. TI recommends thorough stability analysis to verify that requisite stability margins are attained across the entirety of the mission profile.

Bulk output capacitor ESR is significantly affects system stability; the TPS7H1121 is designed to achieve wide gain and phase margins with tantalum or polymer surface mount capacitors with low ESR. Ceramic capacitors are also supported, however ceramic capacitors have lower output capacitance and ESR such that an external compensation network can be necessary to achieve stability targets.

Table 9-2 TPS7H1121 Capacitors
CAPACITOR PART NUMBER CAPACITOR DETAILS
(CAPACITOR, VOLTAGE, ESR at 100kHz, Case Size)
TYPE VENDOR
TES226K035 22µF, 35V, 43mΩ, 7343 Tantalum - MnO2 AVX
TBME476K025LBLC9 47µF, 25V, 65mΩ, 7343 Tantalum - MnO2 AVX
T540D227K010AH 220µF, 10V, 24mΩ, 7343 Tantalum - Polymer Kemet