SLVSH61D March 2025 – September 2026 TPS7H4102-SEP , TPS7H4104-SEP , TPS7H4104-SP
PRODUCTION DATA
The TPS7H410x is a radiation-hardened synchronous buck converter. The device is used to convert a higher DC input voltage to a lower DC output voltage at a maximum of 3A/channel. Use the device over an input voltage range from 3V to 7V.