SLVSH64A May 2026 – August 2026 DRV8378
ADVANCE INFORMATION
| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PDRV8378HVERR | VQFN-FCRLF | VER | 23 | 3000 | 330 | 12.4 | 4.3 | 6.3 | 1.1 | 8.0 | 9.1 | Q1 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| PDRV8378HVERR | VQFN-FCRLF | VER | 23 | 3000 | 470.0 | 380.0 | 36.0 |