SLVSH64A May 2026 – August 2026 DRV8378
ADVANCE INFORMATION
| PIN | 23-pin VQFN Package | 29-pin VQFN Package | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|---|---|
| NAME | DRV8378H | DRV8378H | DRV8378S | DRV8378G | ||
| AGND | 22 | 28 | 28 | 28 | GND | Device analog ground. Refer layout for connections recommendation. |
| CP | 23 | 29 | 29 | 29 | PWR O | Charge pump output. Connect a X5R or X7R, 1µF, 16V ceramic capacitor between the CP and VM pins. |
| CPH | 1 | 1 | 1 | 1 | PWR O | Charge pump switching node. Connect a X5R or X7R, 100nF, ceramic capacitor between the CPH and CPL pins. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
| CPL | 2 | 2 | 2 | 2 | PWR O | |
| DRVOFF | — | 21 | 21 | 21 | I | When this pin is pulled high the six MOSFETs in the power stage are turned OFF making all outputs Hi-Z. |
| GAIN | — | 17 | — | — | I | Current Sense Amplifier gain setting. The pin is a 4 level input pin set by an external resistor. |
| ILIMIT | — | 26 | — | — | I |
Sets the threshold for phase current used in cycle by cycle current |
| INHA | 12 | 12 | 12 | 12 | I | High-side driver control input for OUTA. This pin controls the output of the high-side MOSFET. |
| INHB | 13 | 13 | 13 | 13 | I | High-side driver control input for OUTB. This pin controls the output of the high-side MOSFET. |
| INHC | 14 | 14 | 14 | 14 | I | High-side driver control input for OUTC. This pin controls the output of the high-side MOSFET. |
| INLA | 9 | 9 | 9 | 9 | I | Low-side driver control input for OUTA. This pin controls the output of the low-side MOSFET. |
| INLB | 10 | 10 | 10 | 10 | I | Low-side driver control input for OUTB. This pin controls the output of the low-side MOSFET. |
| INLC | 11 | 11 | 11 | 11 | I | Low-side driver control input for OUTC. This pin controls the output of the low-side MOSFET. |
| MODE_SR | — | 16 | — | — | I | PWM input mode setting. This pin is a 4-level input pin set by an external resistor. |
| nFAULT | 8 | 8 | 8 | 8 | O | Fault indicator. Pulled logic-low with fault condition; Open-drain output requires an external pull-up resistor to 2.2V to 5.0V. If external supply is used to pull up nFAULT, make sure nFAULT is pulled to >2.2V on power up or the device can enter test mode |
| nSCS | — | — | 23 | 23 | I | Serial chip select. A logic low on this pin enables serial interface communication. |
| nSLEEP | 15 | 18 | 18 | 18 | I | Driver nSLEEP. When this pin is logic low, the device goes into a low-power sleep mode. An 20 to 40µs low pulse can be used to reset fault conditions without entering sleep mode. |
| OUTA | 7 | 7 | 7 | 7 | PWR O | Half bridge output A |
| OUTB | 5 | 5 | 5 | 5 | PWR O | Half bridge output B |
| OUTC | 3 | 3 | 3 | 3 | PWR O | Half bridge output C |
| PGND | 16, 17 | 19, 20 | 19, 20 | 19, 20 | GND | Device power ground. Refer layout for connections recommendation. |
| SCLK | — | — | 15 | 15 | I | Serial clock input. Serial data is shifted out and captured on the corresponding rising and falling edge on this pin (SPI devices). |
| SDI | — | — | 17 | 17 | I | Serial data input. Data is captured on the falling edge of the SCLK pin (SPI devices). |
| SDO | — | — | 16 | 16 | O | Serial data output. Data is shifted out on the rising edge of the SCLK pin. This pin requires an external pullup resistor (SPI devices). |
| SLEW | — | 15 | — | — | I | Slew rate control setting. This pin is a 4-level input pin set by an external resistor. |
| SOA | 19 | 24 | 24 | 24 | O |
Current sense amplifier output. For 29-pin variant of DRV8378H/S:The current sense amplifier output is a voltage proportional to the low side FET current. Supports capacitive load or low pass filter (resistor in series and capacitor to AGND). For 23-pin variant of DRV8378H: The current sense amplifier output is a current proportional to the low side FET current. Need an external resistor from SOA to AGND to convert current to voltage. |
| SOB | 20 | 25 | 25 | 25 | O | Current sense amplifier output. For 29-pin variant of DRV8378H/S:The current sense amplifier output is a voltage proportional to the low side FET current. Supports capacitive load or low pass filter (resistor in series and capacitor to GND). For 23-pin variant of DRV8378H: The current sense amplifier output is a current proportional to the low side FET current. Need an external resistor from SOB to GND to convert current to voltage. |
| SOC | 21 | 26 | 26 | 26 | O | Current sense amplifier output. For 29-pin variant of DRV8378H/S:The current sense amplifier output is a voltage proportional to the low side FET current. Supports capacitive load or low pass filter (resistor in series and capacitor to AGND). For 23-pin variant of DRV8378H: The current sense amplifier output is a current proportional to the low side FET current. Need an external resistor from SOC to AGND to convert current to voltage. |
| VM | 4,6 | 4, 6 | 4, 6 | 4, 6 | PWR I | Power supply. Connect to motor supply voltage; bypass to PGND with two 0.1µF capacitors (for each pin) plus one bulk capacitor rated for VM. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
| VREF | — | 27 | 27 | 27 | PWR/I | Current sense amplifier reference. Connect a X5R or X7R, 0.1μF, 6.3V ceramic capacitor between the VREF and AGND pins. |
| GVDD | 18 | 22 | 22 | 22 | PWR I/O | For DRV8378H/S: 5V internal
regulator output. Connect an X5R or X7R, 1μF, 10V ceramic capacitor between the GVDD
and AGND pins. This regulator can source up to 30mA externally. For DRV8378G: External power supply input for the internal predriver. Connect an X5R or X7R, 1μF, 10V ceramic capacitor between the GVDD and AGND pins. |