SLVSH64A May   2026  – August 2026 DRV8378

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 SPI Timing Requirements
    7. 6.7 SPI Mode Timings
  8. 7 Detailed Description
    1. 7.1  Overview
    2. 7.2  Functional Block Diagram
    3. 7.3  Feature Description
      1. 7.3.1 Output Stage
      2. 7.3.2 Device Interface Modes
        1. 7.3.2.1 Serial Peripheral Interface (SPI)
        2. 7.3.2.2 Hardware Interface
      3. 7.3.3 Control Modes
        1. 7.3.3.1 3x PWM Mode (PWM_MODE = 10b or 11b or MODE_SR Pin is Connected to GVDD with RMODE or to GVDD)
        2. 7.3.3.2 6x PWM Mode (PWM_MODE = 00b or 01b or MODE_SR Pin Tied to AGND or in Hi-Z)
        3. 7.3.3.3 DRV8378G Control mode with External GVDD
      4. 7.3.4 GVDD Linear Voltage Regulator
      5. 7.3.5 Charge Pump
    4. 7.4  Slew Rate Control
    5. 7.5  Cross Conduction (Dead Time)
    6. 7.6  Propagation Delay
    7. 7.7  Pin Diagrams
      1. 7.7.1 Logic Level Input Pin (Internal Pulldown)
      2. 7.7.2 Logic Level Input Pin (Internal Pullup)
      3. 7.7.3 Open Drain Pin
      4. 7.7.4 Push Pull Pin
      5. 7.7.5 Four Level Input Pin
    8. 7.8  Current Sense Amplifiers
      1. 7.8.1 Current Sense Amplifier Operation (29-pin variant)
      2. 7.8.2 Current Sense Amplifier Operation (23-pin variant)
    9. 7.9  Active Demagnetization
      1. 7.9.1 Automatic Synchronous Rectification Mode (ASR Mode)
        1. 7.9.1.1 Automatic Synchronous Rectification in Commutation
        2. 7.9.1.2 Automatic Synchronous Rectification in PWM Mode
      2. 7.9.2 Automatic Asynchronous Rectification Mode (AAR Mode)
    10. 7.10 Cycle-by-Cycle Current Limit
      1. 7.10.1 Cycle by Cycle Current Limit with 100% Duty Cycle Input
    11. 7.11 Protections
      1. 7.11.1 Overcurrent Protection (OCP)
        1. 7.11.1.1 OCP Latched Shutdown (OCP_MODE = 00b)
        2. 7.11.1.2 OCP Automatic Retry (OCP_MODE = 01b)
        3. 7.11.1.3 OCP Disabled (OCP_MODE = 11b)
        4. 7.11.1.4 OCP Report Only (OCP_MODE = 10b)
      2. 7.11.2 VM Supply Undervoltage Lockout (RESET)
      3. 7.11.3 GVDD Undervoltage Lockout (GVDD_UV)
      4. 7.11.4 VCP Charge Pump Undervoltage Lockout (CPUV)
      5. 7.11.5 Over Voltage Protections (OV)
      6. 7.11.6 Thermal Warning (OTW)
      7. 7.11.7 Thermal Shutdown (OTS)
    12. 7.12 Device Functional Modes
      1. 7.12.1 Functional Modes
        1. 7.12.1.1 Sleep Mode
        2. 7.12.1.2 Operating Mode
        3. 7.12.1.3 Fault Reset (CLR_FLT or nSLEEP Reset Pulse)
      2. 7.12.2 DRVOFF functionality
    13. 7.13 SPI Communication
      1. 7.13.1 Programming
        1. 7.13.1.1 SPI Format
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Power Supply Recommendations
      1. 8.2.1 Bulk Capacitance
    3. 8.3 Layout
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
      3. 8.3.3 Thermal Considerations
        1. 8.3.3.1 Power Dissipation
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2. 11.1 Tape and Reel Information

Programming

On DRV8378 SPI devices, an SPI bus is used to set device configurations, operating parameters, and read out diagnostic information. DRV8378 uses SPI mode 0 (Data is sampled on the rising edge and shifted out on the falling edge). Refer to timing diagram Figure 6-1. The SPI operates in secondary mode and connects to a controller. The SPI input data (SDI) word consists of a 24-bit word, with one read or write bit, a parity bit, 6-bit address and 15 bits of data with a parity bit. The SPI output consists of 24 bit word, with a 8 bits of status information (STS register) and 16-bit register data.

A valid frame must meet the following conditions:

  • The SCLK pin must be low when the nSCS pin transitions from high to low and from low to high.
  • The nSCS pin must be pulled high for at least 400 ns between words.
  • When the nSCS pin is pulled high, any signals at the SCLK and SDI pins are ignored and the SDO pin is placed in the Hi-Z state.
  • Data is captured on the falling edge of the SCLK pin and data is propagated on the rising edge of the SCLK pin.
  • The most significant bit (MSB) is shifted in and out first.
  • A full 24 SCLK cycles must occur for transaction to be valid.
  • If the data word sent to the SDI pin is less than or more than 24 bits, a frame error occurs and the data word is ignored.
  • For a write command, the existing data in the register being written to is shifted out on the SDO pin following the 8-bit status data.

The SPI registers are reset to the default settings on power up and in sleep mode