Advanced MOSFET switching
technique to reduce switching loss with 1.1V/ns @24V slew rate and negligible
reverse recovery loss
Ultra-low dead time < 100ns
and propagation delay < 100ns, to minimize current distortion in motor drives
enabling lower audible noise and improved control accuracy
Low power sleep mode
3.6µA at VVM =
48V, TA = 25°C
Multiple control interface options
6x PWM control
interface
3x PWM control
interface
Does not require external current sense
resistors, built-in current sensing with ±3% accuracy at TA =
25°C
Integrated charge pump supporting 100% duty cycle
Active demagnetization and
automatic synchronous rectification to reduce power losses
Ultra-small package option of 6x4mm, 5x7mm
Built-in 5V (5%), 30mA LDO
regulator (GVDD), for internal predrivers and external load
Flexible device configuration options
DRV8378S: 5MHz 16bit SPI
for device configuration and fault status, with internal GVDD
regulator
DRV8378G: 5MHz 16bit SPI for device
configuration and fault status, with external 5V for predrivers
DRV8378H: Hardware pin
based configuration, with internal GVDD regulator