SLVSHB3 November 2025 LM51251A-Q1
PRODUCTION DATA
The I2C address is selected by the CFG-pin according to table Table 6-1 and the I2C features are described in the following Register descriptions (see also LM51251A-Q1 Registers). The I2C interface is activated for UVLO/EN-pin > VEN-RISING. To avoid malfunction the configuration settings DEAD_TIME and SINGLE_DUAL in the CONFIGURATION 3 register 0x3 are write protected after startup, when device enters START PHASE 1 and 2 state. The other settings can be changed during operation.