SLVSHK4 December 2025 MCT8376Z-Q1
PRODUCTION DATA
The MCT8376Z-Q1 family of devices is protected against VM undervoltage, charge pump undervoltage, and overcurrent events. Table 7-7 summarizes various faults details.
| FAULT | CONDITION | CONFIGURATION | REPORT | H-BRIDGE | LOGIC | RECOVERY |
|---|---|---|---|---|---|---|
| VM undervoltage (RESET) |
VVM < VUVLO | — | — | Hi-Z | Disabled | Automatic: VVM > VUVLO_R CLR_FLT, nSLEEP Reset Pulse (RESET bit) |
| GVDD undervoltage (RESET) |
VGVDD < VGVDD_UV | — | — | Hi-Z | Disabled | Automatic: VGVDD > VGVDD_UV_R CLR_FLT, nSLEEP Reset Pulse (RESET bit) |
| AVDD undervoltage (RESET) |
VAVDD < VAVDD_UV | — | — | Hi-Z | Disabled | Automatic: VAVDD > VAVDD_UV_R CLR_FLT, nSLEEP Reset Pulse (RESET bit) |
| Charge pump
undervoltage (VCP_UV) |
VCP < VCPUV | — | nFAULT | Hi-Z | Active | Automatic: VVCP > VCPUV CLR_FLT, nSLEEP Reset Pulse (VCP_UV bit) |
| OverVoltage Protection (OVP) |
VVM > VOVP | OVP_MODE = 0b | None | Active | Active | No action (OVP Disabled) |
| OVP_MODE = 1b | FAULT | Hi-Z | Active | Automatic: VVM < VOVP CLR_FLT, nSLEEP Reset Pulse (OVP bit) |
||
| Overcurrent Protection (OCP) |
IPHASE > IOCP | OCP_MODE = 00b | nFAULT | Hi-Z | Active | Latched: CLR_FLT, nSLEEP Reset Pulse (OCP bits) |
| OCP_MODE = 01b | nFAULT | Hi-Z | Active | Retry: tRETRY CLR_FLT, nSLEEP Reset Pulse (OCP bits) |
||
| OCP_MODE = 10b | nFAULT | Active | Active | Report only: CLR_FLT, nSLEEP Reset Pulse (OCP bits) |
||
| OCP_MODE = 11b | None | Active | Active | No action | ||
| ILIMIT | VILIMIT < VSO | ILIMFLT_MODE = 0b | None | ILIMIT Mode | Active | Automatic: High side on the next rising edge of INHx Low side on the next rising edge of INLx |
| ILIMFLT_MODE = 1b | nFAULT | ILIMIT Mode | Active | Automatic: High side on the next rising edge of INHx Low side on the next rising edge of INLx |
||
| SPI Error
(SPI_FLT) |
SCLK, Parity and ADDR fault | SPIFLT_MODE = 0b | None | Active | Active | No action |
| SPIFLT_MODE = 1b | nFAULT | Active | Active | Report only: CLR_FLT, nSLEEP Reset Pulse (SPI_FLT bit) |
||
| OTP Error (OTP_ERR) |
OTP reading is erroneous | — | nFAULT | Hi-Z | Active | Latched: Power Cycle, CLR_FLT |
| Motor
Lock (MTR_LOCK) |
No Hall Signals > tMTR_LOCK_TDET | MTR_LOCK_MODE = 00b | nFAULT | Hi-Z | Active | Latched: CLR_FLT, nSLEEP Pulse (MTR_LOCK bit) |
| MTR_LOCK_MODE = 01b | nFAULT | Hi-Z | Active | Retry: tMTR_LOCK_RETRY (MTR_LOCK bit) |
||
| MTR_LOCK_MODE = 10b | nFAULT | Active | Active | Report only: CLR_FLT, nSLEEP Reset Pulse (MTR_LOCK bit) |
||
| MTR_LOCK_MODE = 11b | None | Active | Active | No action | ||
| Thermal
warning (OTW) |
TJ > TOTW | OTW_MODE = 0b | None | Active | Active | No action |
| OTW_MODE = 1b | nFAULT | Active | Active | Automatic: TJ < TOTW – TOTW_HYS CLR_FLT, nSLEEP Pulse (OTW bit) |
||
| Thermal shutdown (OTSD) |
TJ > TTSD | — | nFAULT | Hi-Z | Active | Automatic: TJ < TTSD – TTSD_HYS |