SLVSHK4 December 2025 MCT8376Z-Q1
PRODUCTION DATA
Figure 7-17 shows the input structure for the logic level pins, BRAKE, DIR, DRVOFF, nSLEEP, PWM, SCLK and SDI. The input can be with a voltage or external resistor. TI recommends to put these pins low in device sleep mode to reduce leakage current through internal pull-down resistors.