SLVSHO1B March 2025 – October 2026 TPS1689
PRODUCTION DATA
| PART NUMBER | FIXED FAST TRIP |
DEFAULT VIN_OV_FLT THRESHOLD |
DEFAULT PG_DVDT_DELAY | DEFAULT INS_DLY |
NUMBER OF ONE-TIME PROGRAMMABLE BANKS |
|---|---|---|---|---|---|
| TPS16890 | 73A |
0xAF (VIN-OVPR = 60V) |
DEVICE_CONFIG[15] = 0 PG_DVDT_DLY = 100μs | 0x00 (digital insertion delay = 0ms) |
6 |
| TPS16890A | 83A |
0xC5 (VIN-OVPR = 65.4V) |
DEVICE_CONFIG[15] = 0 PG_DVDT_DLY = 100μs | 0x00 (digital insertion delay = 0ms) |
5 |
| TPS16890B | 83A |
0xC5 (VIN-OVPR = 65.4V) |
DEVICE_CONFIG[15] = 1 PG_DVDT_DLY = 35ms | 0x00 (digital insertion delay = 0ms) |
5 |