SLVSHO1B March 2025 – October 2026 TPS1689
PRODUCTION DATA
READ_VOUT_AVG is a manufacturer-specific command that reports 10-bit average values of output voltage telemetry. Data are updated with each data cycle, reducing averaged telemetry read latency. Average count can be programmed through PMBus® using Bit[2:0] in the PK_MIN_AVG register. The contents of READ_VOUT_AVG register can be reset to zero (0x0000h) by setting Bit[6] in the PK_MIN_AVG register high.
This command uses the PMBus® read word protocol.
Follow the PMBus® DIRECT format conversion using the coefficients in Table 7-65 and Equation 14, to convert the hexadecimal data read from this register into a real-world value in V.
| Bit | Name | Description | Minimum Value | Maximum Value | Access |
|---|---|---|---|---|---|
15:0 | READ_VOUT_AVG | Value measured for average output voltage | 0x0000 (0V) | 0x03FF (87.75V) | Read |