SLVSHS0C March 2025 – September 2026 TPS482H85-Q1
PRODUCTION DATA
The TPS482H85-Q1 has been tested for hot short events and also enabled with output shorted to ground, to demonstrate the robustness of the device. Figure 7-7 shows the equivalent test circuit.
Table 7-2 shows how the device behaves at different current limits -
|
BEHAVIOR AFTER THERMAL FAULT |
CURRENT LIMIT |
DEVICE BEHAVIOR |
|---|---|---|
|
Latch |
Any current limit |
Device latches off after triggering absolute or relative thermal shutdown |
|
Retry |
9A |
Supports hot short or wakeup into short up to 3k cycles |
|
8A |
Supports up to 100k cycles |
|
|
7A |
Supports up to 300k cycles |
|
|
<= 6A |
Supports up to 1 Million cycles |