SLVSHS0C March 2025 – September 2026 TPS482H85-Q1
PRODUCTION DATA
The FAULT state occurs when the ENx pins are high but some event has caused the channel to behave differently from normal operation. These fault events include: absolute thermal shutdown, relative thermal shutdown, and current limit. Each of these fault events either directly or eventually shut off the channel to protect the device and system. After the device shuts off and waits for tRETRY amount of time and has cooled below the THYS threshold, the outputs that are on try to come back on again and the device transitions back into the ACTIVE state or DIAGNOSTIC state.