SLVSHS0C March 2025 – September 2026 TPS482H85-Q1
PRODUCTION DATA
For the B variant with the global FLT pin, the FLT output monitors the fault condition for both the channels. When a fault condition (except open load and short-to-battery faults) occurs on any channel, the FLT pin is pulled down to GND. A 3.3V or 5V external pullup is required to match the supply level of the microcontroller. The FLT pin reports faults on any channel as long as the device is not in the SLEEP mode. For open load and short-to-battery faults, FLT goes low only if the selected channel has the fault.
After the FLT report, the microcontroller can check and identify the channel in fault status by multiplexed current sensing. Alternately for the A and C variants, the SNS pin also works as a fault report with an internal pullup voltage, VSNSFH if DIAG_EN is high.