SLVSHS0C March   2025  – September 2026 TPS482H85-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 SNS Timing Characteristics
    7. 6.7 Switching Characteristics 24V
    8. 6.8 Switching Characteristics 48V
    9. 6.9 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Pin Current and Voltage Conventions
      2. 7.3.2 Accurate Current Sense
      3. 7.3.3 Adjustable Current Limit
        1. 7.3.3.1 Short-Circuit Reliability
      4. 7.3.4 Inductive-Load Switching-Off Clamp
      5. 7.3.5 Fault Detection and Reporting
        1. 7.3.5.1 Diagnostic Enable Function
        2. 7.3.5.2 Multiplexing of Current Sense
        3. 7.3.5.3 FLT Reporting
        4. 7.3.5.4 Fault Table
      6. 7.3.6 Full Diagnostics
        1. 7.3.6.1 Short-to-GND and Overload Detection
        2. 7.3.6.2 Open-Load Detection
          1. 7.3.6.2.1 Channel On
          2. 7.3.6.2.2 Channel Off
        3. 7.3.6.3 Short-to-Battery Detection
        4. 7.3.6.4 Reverse-Polarity and Battery Protection
        5. 7.3.6.5 Thermal Fault Detection
          1. 7.3.6.5.1 Thermal Protection Behavior
      7. 7.3.7 Full Protections
        1. 7.3.7.1 UVLO Protection
        2. 7.3.7.2 Loss of GND Protection
        3. 7.3.7.3 Loss of Power Supply Protection
        4. 7.3.7.4 Loss of VDD
        5. 7.3.7.5 Reverse Current Protection
        6. 7.3.7.6 Protection for MCU I/Os
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operational Modes
        1. 7.4.1.1 SLEEP
        2. 7.4.1.2 DIAGNOSTIC
        3. 7.4.1.3 ACTIVE
        4. 7.4.1.4 FAULT
        5. 7.4.1.5 STANDBY DELAY
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
        1. 8.4.2.1 Without a GND Network
        2. 8.4.2.2 With a GND Network
  10. 9 Device and Documentation Support
    1. 9.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Adjustable Current Limit

A high-accuracy adjustable current limit allows higher reliability, which protects the power supply and wires during short circuit or power up by being programed to an acceptable level. Also, current limiting can save system costs by reducing PCB traces, connector size, capacity of the preceding power stage and reducing wire gauge.

Current limit offers protection from over-stressing to the load and integrated power FET. The current limit regulates the output current to the set value, asserts the FLT pin, and pulls up the SNS pin to VSNSFH if the device is set up to output that channel on the SNS pin.

  • The device can be programmed to different current limit values through an external resistor on the ILIM pin. There are nine current limit settings which can be set based on resistors values in Current Limit Setting Through External Resistor. ≤±1% tolerance resistors must be used for RILIM resistor.
    Table 7-1 Current Limit Setting Through External Resistor
    ALLOWED RESISTOR VALUE (1) ILIM THRESHOLD
    57.6kΩ 1A
    45.3kΩ 2A
    34.8kΩ 3A
    25.5kΩ 4A
    18.2kΩ 5A
    11.3kΩ 6A
    6.04kΩ 7A
    2.32kΩ 8A
    Short to GND (<0.3kΩ) 9A
    Any resistor settings that are not listed in this table can be interpreted as one of the adjacent levels, which is not a recommended configuration.

To set a different inrush current limit and steady state current limit, change the current limit resistor dynamically when the device is ON. Adopt a MOSFET based control scheme for changing the current limit unprompted. However, carefully consider the components and the layout at ILIM pin to minimize the capacitance at the pin. If switching the ILIM threshold on-the-fly, any capacitance ≥ 100pF at ILIM pin can affect the transition speed from one ILIM resistor to another, which can lead to unwanted shutdown. Select a MOSFET with low input capacitance for dynamic current limit change.

A current limit event occurs when IOUTx reaches the regulation threshold level, ICL. When IOUT reaches the current limit threshold, ICL, the device can remain enabled and limit IOUTx to ICL. When the device remains enabled (and limits IOUT), thermal shutdown can be triggered due to the high amount of power dissipation in the FET. The regulation loop response when the device is enabled into a short circuit is shown in Enable Into Short Current Limit (auto-retry). The figure is showing the scenario with the auto-retry versions or LATCH pin version with LATCH = LOW listed in Device Comparison Table. The LATCH pin version with LATCH = HIGH latches off after the first thermal shutdown. Please note that the current can peak at a higher value (ICL_ENPS) than the regulation threshold (ICL).

When an over-current event occurs, the current limit must respond quickly to limit the peak current seen on short circuits (both hot and enabling into a short). The peak has to be limited to confirm that the supply does not droop for a given amount of supply capacitance. This is especially important in applications where the device is powered from a DC/DC instead of car battery.

TPS482H85-Q1 Enable Into Short Current Limit (auto-retry)Figure 7-4 Enable Into Short Current Limit (auto-retry)

However, a higher (ICL_LINPK) output current than the current limit regulation loop threshold (ICL) can be available from the switch during an overload condition before the current limitation is applied.

TPS482H85-Q1 Linear Peak From Soft Short (auto-retry)Figure 7-5 Linear Peak From Soft Short (auto-retry)

The device applies a strong pulldown to limit the current during the short circuit event while the switch is enabled. The current will then drop down to zero before the current limit regulation loop engages and the switch turn-on and the behavior is similar to the enable into a short circuit case.

TPS482H85-Q1 Hot Short Event (auto-retry)Figure 7-6 Hot Short Event (auto-retry)