SLVSI59 April   2026 TPS61382A-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Timing Requirements
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 VCC Power Supply and UVLO Logic
      2. 6.3.2 Enable or Shutdown
      3. 6.3.3 STATUS Pin
      4. 6.3.4 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Charger Mode Description
        1. 6.4.1.1 Charger Enable
        2. 6.4.1.2 LDO Charger and Buck Charger Description
          1. 6.4.1.2.1 Buck Charger
          2. 6.4.1.2.2 LDO Charger
        3. 6.4.1.3 NiMH Battery Charging Profile
          1. 6.4.1.3.1 Manual Charge Mode
        4. 6.4.1.4 Lithium Battery Charging Profile
        5. 6.4.1.5 Battery Cold, Hot Temperature (TS Pin)
        6. 6.4.1.6 Charger Protection and Fault Condition Indication
      2. 6.4.2 Boost Feature Description
        1. 6.4.2.1 Enable and Start up
          1. 6.4.2.1.1 Automatic Transition into Boost Mode
          2. 6.4.2.1.2 Manual Transition into Boost Mode
        2. 6.4.2.2 Down Mode
        3. 6.4.2.3 Output Short-to-Ground Protection
        4. 6.4.2.4 Boost Control Loop
        5. 6.4.2.5 Current Limit Operation
        6. 6.4.2.6 Functional Modes at Light Load
          1. 6.4.2.6.1 Auto PFM Mode
          2. 6.4.2.6.2 Forced PWM Mode
        7. 6.4.2.7 Duty Cycle Limitation and Frequency Fold
        8. 6.4.2.8 BUB Voltage Loop
      3. 6.4.3 Spread Spectrum
      4. 6.4.4 Battery State-of-Health (SOH) Detection Feature Description
        1. 6.4.4.1 SOH Mode Operation
        2. 6.4.4.2 Multi-Signal Output in AVI Pin
        3. 6.4.4.3 Calculate Impedance of BUB
        4. 6.4.4.4 Calculate Temperature of Back up Battery
    5. 6.5 I2C Serial Interface
      1. 6.5.1 Data Validity
      2. 6.5.2 START and STOP Conditions
      3. 6.5.3 Byte Format
      4. 6.5.4 Acknowledge (ACK) and Not Acknowledge (NACK)
      5. 6.5.5 Receiver Address and Data Direction Bit
      6. 6.5.6 Single Read and Write
      7. 6.5.7 Multi-Read and Multi-Write
  8. 7 Register Maps
    1. 7.1  Register 00H: CHIP_ID
    2. 7.2  Register 01H: BOOST_SET1
    3. 7.3  Register 02H: BOOST_SET2
    4. 7.4  Register 03H: BOOST_SET3
    5. 7.5  Register 04H: CHGR_SET1
    6. 7.6  Register 05H: CHGR_SET2
    7. 7.7  Register 06H: CHGR_SET3
    8. 7.8  Register 07H: CHGR_SET4
    9. 7.9  Register 08H: CHGR_STATUS
    10. 7.10 Register 09H: SOH_SET1
    11. 7.11 Register 0AH: SOH_SET2
    12. 7.12 Register 0BH: CONTROL_STATUS
    13. 7.13 Register 0CH: FAULT_CONDITION
    14. 7.14 Register 0DH: STATUS_PIN_SET
    15. 7.15 Register 0EH: SW_RST
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Selecting the External MOSFET
        2. 8.2.2.2 Selecting the Schottky Diode on IL Pin
        3. 8.2.2.3 Inductor Selection
        4. 8.2.2.4 Capacitor in Backup Battery Side
        5. 8.2.2.5 Selecting the Output Capacitor
        6. 8.2.2.6 Loop Stability and Compensation Design
          1. 8.2.2.6.1 Small Signal Analysis
          2. 8.2.2.6.2 Loop Compensation Design
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Inductor Selection

A boost converter normally requires two main passive components for storing energy during power conversion: an inductor and an output capacitor. The inductor affects the steady state efficiency (including the ripple and efficiency), transient behavior, and loop stability, which makes the inductor the most critical component in application.

When selecting the inductor and the inductance, the other important parameters are:

  • Maximum current rating (consider RMS and peak current)
  • Series resistance
  • Operating temperature

The TPS61382A-Q1 has built-in slope compensation to avoid subharmonic oscillation associated with current mode control. If the inductor value is too low and makes the inductor peak-to-peak ripple higher than 6A, the slew rate of the slope compensation cannot be adequate, and the loop can be unstable. Therefore, it is recommended to make the peak-to-peak current ripple is from 1A to 3A when selecting the inductor.

The inductance can be calculated by:

Equation 7. L=VBUB(1-VBUB⋅effVOUT)ΔIL⋅fsw

As a result, TI recommends 0.47μH for 2.2MHz switching frequency.

The current flowing through the inductor is the inductor ripple current plus the average input current. During power up, load faults, or transient load conditions, the inductor current can increase above the peak inductor current calculated.

Inductor values can have ±20%, or even ±30%, tolerance with no current bias. When the inductor current approaches the saturation level, the inductance can decrease 20% to 35% from the value at 0A bias current, depending on how the inductor vendor defines saturation. When selecting an inductor, make sure the rated current, especially the saturation current, is larger than the peak current during the operation.

The inductor peak current varies as a function of the load, switching frequency, and input and output voltages. The peak current can be calculated by:

Equation 8. Ipeak=IOUT(1-D)⋅eff+VBUB⋅D2L⋅fsw

Select the inductor with a saturation current rating higher than the maximum inductor current.

where

  • Ipeak is the peak current of the inductor
  • IOUT is the output current
  • D is the duty cycle
  • eff is the efficiency
  • VBUB is the input voltage
  • L is the inductance
  • ƒSW is the switching frequency

The heat rating current (RMS) is can be calculated with:

Equation 9. ILRMS=(IBUB2+ΔIL2)/12

where

  • ILRMS is the RMS current of the inductor
  • IBUB is the input current of the inductor
  • ΔIL is the ripple current of the inductor

It is important that the peak current does not exceed the inductor saturation current and the RMS current is not over the temperature-related rating current of the inductors.

For a given physical inductor size, increasing inductance usually results in an inductor with lower saturation current. The total losses of the coil consists of the DC resistance (DCR) loss and the following frequency-dependent loss:

  • The losses in the core material (magnetic hysteresis loss, especially at high switching frequencies)
  • Additional losses in the conductor from the skin effect (current displacement at high frequencies)
  • Magnetic field losses of the neighboring windings (proximity effect)

For a certain inductor, the larger current ripple (smaller inductor) generates the higher DC and also the frequency-dependent loss. An inductor with lower DCR is basically recommended for higher efficiency. However, it is usually a tradeoff between the loss and footprint. Table 8-3 lists some recommended inductors. In this application example, the Coilcraft™ inductor XGL6060-471 is selected for the small size, high saturation current, and small DCR.

Table 8-3 Recommended Inductors for the TPS61382A-Q1
PART NUMBERL (µH)DCR TYPICAL(mΩ)SATURATION CURRENT (A)HEAT RATING CURRENT (A) SIZE (L × W × H)VENDOR(1)
XGL6060-471MED0.471.529.5(30% Drop)35.5 (ΔT 40K)6.51 × 6.71 × 6.1Coilcraft

XGL5020-471MED

0.47

3.7

15.7 (30% Drop)

22.1 (ΔT 40K)

5.28 × 5.48 × 2.1

Coilcraft

XGL6020-471MED

0.47

3.5

19.3 (30% Drop)

21.8 (ΔT 40K)

6.51 × 6.71 × 2.1

Coilcraft

IHLP-2525CZ-ERR47

0.47

4.026.0 (20% Drop)17.5 (ΔT 40K)6.86 × 6.47 × 3.0Vishay
IHLP-3232CZ-ERR47

0.47

2.5418.0 (20% Drop)24.0 (ΔT 40K)8.64 × 8.18 × 3.0Vishay
SPM5030VC-R47M-D

0.47

5.3

22.8 (30% Drop)

12.5 (ΔT 40K)5.3 × 5.1 × 3.0TDK
7443340047

0.47

2.65

31.3 (30% Drop)

22.5 (ΔT 40K)8.4 × 7.9 × 7.2Würth Elektronik
7443836700470.473.520.0 (30% Drop)20.8 (ΔT 40K)5.4 × 5.4 × 3.1Würth Elektronik
See the Third-Party Products disclaimer