SLVSI59 April   2026 TPS61382A-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Timing Requirements
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 VCC Power Supply and UVLO Logic
      2. 6.3.2 Enable or Shutdown
      3. 6.3.3 STATUS Pin
      4. 6.3.4 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Charger Mode Description
        1. 6.4.1.1 Charger Enable
        2. 6.4.1.2 LDO Charger and Buck Charger Description
          1. 6.4.1.2.1 Buck Charger
          2. 6.4.1.2.2 LDO Charger
        3. 6.4.1.3 NiMH Battery Charging Profile
          1. 6.4.1.3.1 Manual Charge Mode
        4. 6.4.1.4 Lithium Battery Charging Profile
        5. 6.4.1.5 Battery Cold, Hot Temperature (TS Pin)
        6. 6.4.1.6 Charger Protection and Fault Condition Indication
      2. 6.4.2 Boost Feature Description
        1. 6.4.2.1 Enable and Start up
          1. 6.4.2.1.1 Automatic Transition into Boost Mode
          2. 6.4.2.1.2 Manual Transition into Boost Mode
        2. 6.4.2.2 Down Mode
        3. 6.4.2.3 Output Short-to-Ground Protection
        4. 6.4.2.4 Boost Control Loop
        5. 6.4.2.5 Current Limit Operation
        6. 6.4.2.6 Functional Modes at Light Load
          1. 6.4.2.6.1 Auto PFM Mode
          2. 6.4.2.6.2 Forced PWM Mode
        7. 6.4.2.7 Duty Cycle Limitation and Frequency Fold
        8. 6.4.2.8 BUB Voltage Loop
      3. 6.4.3 Spread Spectrum
      4. 6.4.4 Battery State-of-Health (SOH) Detection Feature Description
        1. 6.4.4.1 SOH Mode Operation
        2. 6.4.4.2 Multi-Signal Output in AVI Pin
        3. 6.4.4.3 Calculate Impedance of BUB
        4. 6.4.4.4 Calculate Temperature of Back up Battery
    5. 6.5 I2C Serial Interface
      1. 6.5.1 Data Validity
      2. 6.5.2 START and STOP Conditions
      3. 6.5.3 Byte Format
      4. 6.5.4 Acknowledge (ACK) and Not Acknowledge (NACK)
      5. 6.5.5 Receiver Address and Data Direction Bit
      6. 6.5.6 Single Read and Write
      7. 6.5.7 Multi-Read and Multi-Write
  8. 7 Register Maps
    1. 7.1  Register 00H: CHIP_ID
    2. 7.2  Register 01H: BOOST_SET1
    3. 7.3  Register 02H: BOOST_SET2
    4. 7.4  Register 03H: BOOST_SET3
    5. 7.5  Register 04H: CHGR_SET1
    6. 7.6  Register 05H: CHGR_SET2
    7. 7.7  Register 06H: CHGR_SET3
    8. 7.8  Register 07H: CHGR_SET4
    9. 7.9  Register 08H: CHGR_STATUS
    10. 7.10 Register 09H: SOH_SET1
    11. 7.11 Register 0AH: SOH_SET2
    12. 7.12 Register 0BH: CONTROL_STATUS
    13. 7.13 Register 0CH: FAULT_CONDITION
    14. 7.14 Register 0DH: STATUS_PIN_SET
    15. 7.15 Register 0EH: SW_RST
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Selecting the External MOSFET
        2. 8.2.2.2 Selecting the Schottky Diode on IL Pin
        3. 8.2.2.3 Inductor Selection
        4. 8.2.2.4 Capacitor in Backup Battery Side
        5. 8.2.2.5 Selecting the Output Capacitor
        6. 8.2.2.6 Loop Stability and Compensation Design
          1. 8.2.2.6.1 Small Signal Analysis
          2. 8.2.2.6.2 Loop Compensation Design
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Power Supply Recommendations

The characteristics of the input supply must be capable of delivering the required input current to the loaded regulator. The average input current can be estimated with the following equation.

Equation 23. IBUB=Vout×IoutVBUB×η

where

  • η is the efficiency

If the regulator is connected to the input supply through long wires or PCB traces, special care is required to achieve good performance. The parasitic inductance and resistance of the input cables can have an adverse effect on the operation of the regulator. The parasitic inductance, in combination with the low-ESR ceramic input capacitors, can result in LC resonant circuit, and can further result in overvoltage transients at the input to the regulator or tripping UVLO. Consider that the supply voltage can dip when a load transient is applied to the output depending on the parasitic resistance and inductance of the harness and characteristics of the supply. If the application is operating close to the minimum input voltage, this dip can cause the regulator to momentarily shut down and reset. The best way to solve these kinds of issues is to reduce the distance from the input supply to the regulator. Additionally, use an aluminum input capacitor in parallel with the ceramics. The moderate ESR of this type of capacitor helps damp the input resonant circuit and reduce any overshoots or undershoots. A value in the range from 47µF to 100µF is usually sufficient to provide input damping and help hold the input voltage steady during large load transients.