SLVSI59 April 2026 TPS61382A-Q1
PRODUCTION DATA
In NiMH charging mode, TPS61382A-Q1 can be configured to charge the battery with manual control. By enabling manual charging mode (Register 07H: CHGR_SET4, NIMH_CHG_MNU bit), TPS61383Q1 charges battery with constant current neglecting timer and all charging profile. User can manually control the charger by device EN_CHGR pin or I2C CHGR_EN bits. Manual charging mode is only available in NiMH charging mode and cannot interrupt an on-going charging operation. So please follow the time sequence below to enable manual charging properly: