SLVSI59 April 2026 TPS61382A-Q1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BST_VOUT | Reserved | BST_ILIM | BST_ILIM_EN | ||||
| R/W-0011b | R-0b | R/W-10b | R/W-1b | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| [7:4] | BST_VOUT | R/W | 0011b | Set output target voltage 0000b=5V 0001b=5.5V 0010b=6V 0011b=6.2V 0100b=6.5V 0101b=6.8V 0110b=7.1V 0111b=7.5V 1000b=8V 1001b=8.5V 1010b=9V 1011b=9.5V 1100b=10V 1101b=10.5V 1110b=11V 1111b=12V |
| [3] | Reserved | R | 0 | Reserved |
| [2:1] | BST_ILIM | R/W | 10b | Boost average current limit 01b=15A 10b=10A 11b=5A |
| [0] | BST_ILIM_EN | R/W | 1 | 0=disable boost peak current limit 1=enable boost peak current limit After enabled, peak current limit threshold is average current limit+5A. For example, if average current limit = 10A, the peak current limit is 15A. |