SLVSI60A September 2025 – September 2025 TPS61382-Q1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BST_EN | CHGR_SOH_EN | ALRT_BST_ACTIVE | BST_ACTIVE | CHGR_ACTIVE | SOH_ACTIVE | STANDBY_ACTIVE | |
| R/W-1b | R/W-00b | R-0b | R-0b | R-0b | R-0b | R-0b | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
[7] | BST_EN | R/W | 1 | 0= Disable boost function 1= Enable boost function |
[6:5] | CHGR_SOH_EN | R/W | 00b | 00b= Disable charger and SOH function 01b= Enable charger function 10b= Enable SOH function |
[4] | ALRT_BST_ACTIVE | R | 0 | Read only. Provides information about the system operating mode 0= Boost mode has not been activated since the last read 1= Boost mode has been activated since the last read Latch after set, clear-on-read |
[3] | BST_ACTIVE | R | 0 | Read only. Provides information about the system operating mode 0= Boost mode is not active 1= Boost mode is active |
[2] | CHGR_ACTIVE | R | 0 | Read only. Provides information about the system operation mode 0= Charger mode is not active 1= Charger mode is active |
[1] | SOH_ACTIVE | R | 0 | Read only. Provides information about the system operation mode 0= SOH mode is not active 1= SOH mode is active |
[0] | STANDBY_ACTIVE | R | 0 | Read only. Provides information about the
system operation mode 0= Standby mode is not active 1= Standby mode is active |