SLVSI60A September   2025  – September 2025 TPS61382-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Timing Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 VCC Power Supply and UVLO Logic
      2. 6.3.2 Enable or Shutdown
      3. 6.3.3 STATUS Pin
        1. 6.3.3.1 Status Indicator IO (STATUS Pin)
        2. 6.3.3.2 Configured as External PMOS Driver
      4. 6.3.4 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Charger Mode Description
        1. 6.4.1.1 Charger Enable
        2. 6.4.1.2 LDO Charger and Buck Charger Description
          1. 6.4.1.2.1 Buck Charger
          2. 6.4.1.2.2 LDO Charger
        3. 6.4.1.3 NiMH Battery Charging Profile
        4. 6.4.1.4 Lithium Battery Charging Profile
        5. 6.4.1.5 Super Capacitor Charging Profile
        6. 6.4.1.6 Battery Cold, Hot Temperature (TS Pin)
        7. 6.4.1.7 Charger Protection and Fault Condition Indication
      2. 6.4.2 Boost Mode Description
        1. 6.4.2.1 Enable and Start up
          1. 6.4.2.1.1 Automatic Transition into Boost Mode
          2. 6.4.2.1.2 Manual Transition into Boost Mode
        2. 6.4.2.2 Down Mode
        3. 6.4.2.3 Output Short- to-Ground Protection
        4. 6.4.2.4 Boost Control Loop
        5. 6.4.2.5 Current Limit Operation
        6. 6.4.2.6 Functional Modes at Light Load
          1. 6.4.2.6.1 Auto PFM Mode
          2. 6.4.2.6.2 Forced PWM Mode
        7. 6.4.2.7 Duty Cycle Limitation
        8. 6.4.2.8 BUB Voltage Loop
        9. 6.4.2.9 Spread Spectrum
      3. 6.4.3 Battery State-of-Health (SOH) Detection Mode Description
        1. 6.4.3.1 SOH Mode Operation
        2. 6.4.3.2 Multi-Signal Output in AVI Pin
        3. 6.4.3.3 Calculate Impedance of Back up Battery
    5. 6.5 I2C Serial Interface
      1. 6.5.1 Data Validity
      2. 6.5.2 START and STOP Conditions
      3. 6.5.3 Byte Format
      4. 6.5.4 Acknowledge (ACK) and Not Acknowledge (NACK)
      5. 6.5.5 Target Address and Data Direction Bit
      6. 6.5.6 Single Read and Write
      7. 6.5.7 Multi-Read and Multi-Write
  8. 7 Register Maps
    1. 7.1  Register 00H: CHIP_ID
    2. 7.2  Register 01H: BOOST_SET1
    3. 7.3  Register 02H: BOOST_SET2
    4. 7.4  Register 03H: BOOST_SET3
    5. 7.5  Register 04H: CHGR_SET1
    6. 7.6  Register 05H: CHGR_SET2
    7. 7.7  Register 06H: CHGR_SET3
    8. 7.8  Register 07H: CHGR_SET4
    9. 7.9  Register 08H: CHGR_STATUS
    10. 7.10 Register 09H: SOH_SET1
    11. 7.11 Register 0AH: SOH_SET2
    12. 7.12 Register 0BH: CONTROL_STATUS
    13. 7.13 Register 0CH: FAULT_CONDITION
    14. 7.14 Register 0DH: STATUS_PIN_SET
    15. 7.15 Register 0EH: SW_RST
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Selecting the External MOSFET
        2. 8.2.2.2 Inductor Selection
        3. 8.2.2.3 Capacitor in Back-Up Battery Side
        4. 8.2.2.4 Selecting the Output Capacitor
        5. 8.2.2.5 Loop Stability and Compensation Design
          1. 8.2.2.5.1 Small Signal Analysis
          2. 8.2.2.5.2 Loop Compensation Design
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Layout Guidelines

The PCB layout of any DC-DC converter is critical to the excellent performance of the design. Bad PCB layout generates external noise and therefore disrupts the operation of an otherwise good schematic design. Even if the converter regulates correctly in some preliminary tests, bad PCB layout still affects reliability and increases risk under mass production. Furthermore, the EMI performance of the regulator is dependent on the PCB layout to a great extent.

In a boost converter, the most EMI-critical PCB feature is the loop formed by the output capacitor and low side MOSFET ground. This loop carries discontinuous currents with high di/dt which generates high voltage spikes on layout parasitic inductance. Excessive transient voltages disrupts the proper operation of the converter, affect EMI and even damage the MOSFET. In order to reduce parasitic inductance on layout, ceramic Cout need to be placed as close to Vout pin as possible (within 1mm) and low side MOSFET Q1 is placed as close to SW pin as possible. TI also recommend a smaller Cout (100nF-1uF, 0603 package) closest to the Vout pin to bypass the high frequency noise. Avoid connecting this smaller Cout through vias.

Besides Cout loop, GND connection is also very important to avoid switching noise form affecting the IC. There are risks that the IC internal circuit get out of control or even damage if AGND is not connected correctly. Make sure that there is a separate AGND from PGND and connect VCC, COMP , AGND pin, thermal pad to AGND. AGND need to be connected to PGND by single point (net-tie, 0ohm resistor or 10-20mil width trace). The net-tie is connected by a separate, short trace between low side MOSFET source (PGND) and AGND pad of VCC capacitor. View Section 8.4.2 for detailed routing example on GND connection.

Place the VCC capacitor close to the VCC pin and AGND pin: This capacitor needs to be routed with short, wide traces to the VCC pin and AGND pin.

Make layer 2 of the PCB a ground plane: This plane operates as a noise shield and as a heat dissipation path. Using layer 2 as GND plane reduces the enclosed area of the Cout loop and reduces parasitic inductance.

Provide wide polygon pour for IL, SW, VOUT, and PGND(Low side MOSFET source): These paths needs to be as wide and direct as possible to reduce any voltage drops on the input or output paths of the converter to maximize efficiency.

Provide enough copper plane for proper heat sinking: Enough copper area needs to be applied to keep low RθJA under heavy load and high temperature. Apply at least 4-layer board with two-ounce copper the top and bottom PCB layers. If the PCB design uses multiple copper layers (recommended), thermal vias also connects to the inner layer heat-spreading ground planes. Note that the package of this device dissipates heat through all pins. Wide traces is used for all pins except where noise considerations dictate minimization of area