SLVSIC5 September 2026 DRV81315-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLIES | ||||||
| Iq_off | Supply current in inactive state | IN = 0, DRV81315A | 4 | 10 | 25 | µA |
| Iq_on | Supply current in active state | IN = 1 | 25 | 40 | 65 | µA |
| Iq_fault | Supply current in fault state | IN = 1 | 400 | µA | ||
VUVLO_rise | VDD undervoltage rising | DRV81315A | 2.5 | 2.9 | V | |
IN undervoltage rising | DRV81315 | |||||
| VUVLO_fall | VDD undervoltage falling | DRV81315A | 2.3 | 2.6 | V | |
IN undervoltage falling | DRV81315 | |||||
| STATUS OUTPUT | ||||||
| VSTAT_L | Status output low voltage | ISTAT= 1mA | 0.4 | V | ||
| ISTAT_H | Status high leakage current | VSTAT = 5V | 1 | μA | ||
TWO-LEVEL LOGIC INPUT (DRV81315A) | ||||||
VIL | Low level logic input | 0.8 | V | |||
IIL | Low level logic input current | VIN = 0V | -1 | 1 | μA | |
VIH | High level input voltage | 2 | V | |||
IIH | High level input current | VIN = 5.5 | 10 | μA | ||
VI_HYS | Input voltage hysteresis | 0.13 | V | |||
| OUTPUT STAGE | ||||||
| RDS(ON) | FET on resistance | IO = 1A , TJ = 25°C , VVDD=3V, IN=1, DRV81315A | 125 | mΩ | ||
| IO = 1A , TJ = 25°C, VIN=3V, DRV81315 | ||||||
| IO = 1A, TJ = 150°C , VVDD=3V, IN=1, DRV81315A | 250 | |||||
| IO = 1A , TJ = 150°C, VIN=3V, DRV81315 | ||||||
| RDS(ON) | FET on resistance | IO = 1A , TJ = 25°C , VVDD=5V, IN=1, DRV81315A | 110 | |||
| IO = 1A , TJ = 25°C, VIN=5V, DRV81315 | ||||||
| IO = 1A, TJ = 150°C , VVDD=5V, IN=1, DRV81315A | 220 | |||||
| IO = 1A , TJ = 150°C, VIN=5V, DRV81315 | ||||||
| IOFF | Off-state leakage current | VOUT = 18 V, TJ = 150°C | 5 | μA | ||
| VF | Body diode forward voltage | IO = -1A | 0.8 | V | ||
VCLTH_LT | Drain source clamping voltage threshold | IOUT = 10 mA , TJ = -40°C | 40 | V | ||
| VCLAMP | Drain source clamping voltage | IOUT = 1.5 A , TJ = 150°C | 41 | 45 | V | |
OFF STATE DIAGNOSTIC(DRV81315A) | ||||||
VOL | Off state open load output detection threshold | IN = 0 | 0.6 | 1.2 | 1.8 | V |
tOL_DG | Output comparator deglitch | 150 | μs | |||
| SWITCHING | ||||||
| tR | Rise time | VLOAD = 13V; RL = 13Ω, VIN=5V, DRV81315 | 20 | 30 | 40 | μs |
| VLOAD = 13V; RL = 13Ω, VVDD=5V, DRV81315A | ||||||
| VLOAD = 13V; RL = 13Ω, VIN=3V, DRV81315 | 20 | 30 | 40 | |||
| VLOAD = 13V; RL = 13Ω, VVDD=3V, DRV81315A | ||||||
| tF | Fall time | VLOAD = 13V; RL = 13Ω, VIN=5V, DRV81315 | 15 | 25 | 50 | μs |
| VLOAD = 13V; RL = 13Ω, VVDD=5V, DRV81315A | ||||||
| VLOAD = 13V; RL = 13Ω, VIN=3V, DRV81315 | 30 | 60 | 120 | |||
| VLOAD = 13V; RL = 13Ω, VVDD=3V, DRV81315A | ||||||
SRrise | Rising slew rate | VLOAD = 13V; RL = 13Ω, VOUT = 30% VLOAD to 70% VLOAD, VIN=5V, DRV81315 | 0.3 | 0.5 | 0.7 | V/ μs |
| VLOAD = 13V; RL = 13Ω, VOUT = 30% VLOAD to 70% VLOAD, VVDD=5V, DRV81315A | ||||||
| VLOAD = 13V; RL = 13Ω, VOUT = 30% VLOAD to 70% VLOAD, VIN=3V, DRV81315 | 0.3 | 0.5 | 0.7 | |||
| VLOAD = 13V; RL = 13Ω, VOUT = 30% VLOAD to 70% VLOAD, VVDD=3V, DRV81315A | ||||||
SRfall | Falling slew rate | VLOAD = 13V; RL = 13Ω, VOUT = 30% VLOAD to 70% VLOAD, VIN=5V, DRV81315 | 0.3 | 0.5 | 0.7 | V/ μs |
| VLOAD = 13V; RL = 13Ω, VOUT = 30% VLOAD to 70% VLOAD, VVDD=5V, DRV81315A | ||||||
| VLOAD = 13V; RL = 13Ω, VOUT = 30% VLOAD to 70% VLOAD, VIN=3V, DRV81315 | 0.1 | 0.25 | 0.4 | |||
| VLOAD = 13V; RL = 13Ω, VOUT = 30% VLOAD to 70% VLOAD, VVDD=3V, DRV81315A | ||||||
tPD_L_to_H | Propogation Delay , Input Low to Output High | VLOAD = 13V; RL = 13Ω, VIN=5V, DRV81315 | 20 | 33 | 40 | μs |
| VLOAD = 13V; RL = 13Ω, VVDD=5V, DRV81315A | ||||||
| VLOAD = 13V; RL = 13Ω, VIN=3V, DRV81315 | 20 | 33 | 40 | |||
| VLOAD = 13V; RL = 13Ω, VVDD=3V, DRV81315A | ||||||
| tPD_H_to_L | Propogation Delay, Input High to Output Low | VLOAD = 13V; RL = 13Ω, VIN=5V, DRV81315 | 18 | 25 | 45 | μs |
| VLOAD = 13V; RL = 13Ω, VVDD=5V, DRV81315A | ||||||
| VLOAD = 13V; RL = 13Ω, VIN=3V, DRV81315 | 18 | 25 | 45 | |||
| VLOAD = 13V; RL = 13Ω, VVDD=3V, DRV81315A | ||||||
| PROTECTION CIRCUITS | ||||||
ILIM | Current limitation value | VINX= 5, TJ = 25°C , DDA package | 7.8 | 10 | A | |
| VINX= 5, TJ = 150°C , DDA package | 5.5 | A | ||||
| ILIM | Current limitation value | VINX= 5, TJ = 25°C , DRL package | 4.7 | 6 | A | |
| VINX= 5, TJ = 150°C , DRL package | 3 | A | ||||
TTSD | Thermal shutdown temperature | Die temperature | 150 | 175 | 200 | °C |
| TTSD_hys | Thermal shutdown temperature hysteresis | 7 | °C | |||
| TSTAT_reset | Thermal reset of Status | 135 | °C | |||
ΔTJ | Dynamic temperature | 40 | K | |||
| ΔTJ_HYS | Dynamic temperature hysteresis | 15 | K | |||
tSTATUS | Overtemperature deglitch on STATUS pin | 20 | μs | |||