SLVSII7 December   2025 TPSM8D7420 , TPSM8D7620

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Input Voltage Range (VIN)
      2. 7.3.2  Bias Supply Regulator (VCC)
      3. 7.3.3  Device Configuration Pin (MSEL)
      4. 7.3.4  Multiphase Output Configuration
      5. 7.3.5  Enable and Adjustable UVLO
      6. 7.3.6  Adjustable Switching Frequency
      7. 7.3.7  Device Synchronization (SYNC)
        1. 7.3.7.1 Clock Locking
      8. 7.3.8  Adjustable Output Voltage (FB)
      9. 7.3.9  Control Loop Compensation (COMP)
      10. 7.3.10 Slope Compensation
      11. 7.3.11 Power-Good Output Voltage Monitoring
      12. 7.3.12 Output Discharge
      13. 7.3.13 Soft-Start (SS)
      14. 7.3.14 Overcurrent Protection (OCP)
      15. 7.3.15 Temperature Output
      16. 7.3.16 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Standby Mode
      3. 7.4.3 Active Mode
        1. 7.4.3.1 Peak Current Mode Operation
        2. 7.4.3.2 Diode Emulation
        3. 7.4.3.3 FPWM Mode Operation
        4. 7.4.3.4 Minimum On-time (High Input Voltage) Operation
        5. 7.4.3.5 Dropout
        6. 7.4.3.6 Recovery from Dropout
  9. 8 Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Choosing the Switching Frequency
        3. 8.2.2.3 Setting the Output Voltage
        4. 8.2.2.4 Integrated Inductor Considerations
        5. 8.2.2.5 Input Capacitor Selection
        6. 8.2.2.6 VCC and BOOT Capacitors
        7. 8.2.2.7 Output Capacitor Selection
        8. 8.2.2.8 Compensation Selection
      3. 8.2.3 Application Curves
    3. 8.3 2-PH Application
      1. 8.3.1 Design Requirements
      2. 8.3.2 Detailed Design Procedure
      3. 8.3.3 Application Curves 2-PH
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
        1. 8.5.1.1 Thermal Design and Layout
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
      2. 9.1.2 Development Support
        1. 9.1.2.1 Custom Design With WEBENCH® Tools
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TPSM8D7x20 is a power-dense dual-channel buck power module designed to provide efficient and reliable power conversion for a wide output voltage range from 0.6V to 11V. The module integrates MOSFETs, inductor, and select capacitors to reduce board space and layout complexity. The module can be configured into both multiphase and multi-output rails by supporting 2-phase stackability with interleaved phases. Under steady-state conditions the module operates in FCCM with a fixed-frequency that is resistor adjustable from 400kHz to 2.2MHz and synchronizable to an external clock.

TPSM8D7x20 module employs current mode control with internal and external compensation. Sequencing requirements are easily met with the external soft-start, active output discharge, adjustable EN, and power-good features. A full suite of protection features (output OV and UV, input UVLO, TSD, OC) are also included for robustness.

Device Information
PART NUMBER(3)PACKAGE(1)PACKAGE SIZE(2)
TPSM8D7420APT (FCCSP, 56)6.4mm × 7mm
TPSM8D7620
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPSM8D7420 TPSM8D7620 Typical Schematic Typical Schematic