SLVSII7 December 2025 TPSM8D7420 , TPSM8D7620
PRODUCTION DATA
| Legend | |
|---|---|
| VINx | PGND |
| VOUTx | All other pins |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| D5, D6, D7 | VIN1 | I | Input supply to the regulator. Place decoupling input capacitors from the VIN pins to PGND pins as close as possible. There is an internal 100nF high-frequency decoupling from VIN to PGND on each channel of the module. |
| D1, D2, D3 | VIN2 | ||
| F7, G6, G7, H6, H7 | VOUT1 | O | VOUT power connection. Connect the output capacitors from VOUT to PGND close to the module output pins. |
| F1, G1, G2, H1, H2 | VOUT2 | ||
| C1, C2, C3, C4, C5, C6, C7, D4, E3, E4, E5, F3, F4, F5, G3, G4, G5, H3, H4, H5 | PGND | G | Ground return for the power stage. This pin is internally connected to the source of the low-side MOSFET. |
| E6 | BOOT1 | I/O | Supply for the internal high-side MOSFET gate driver. Connected to an internal 100nF capacitor between SW and BOOT. Monitoring connection only, use as NC in design. |
| E2 | BOOT2 | ||
| F6 | SW1 | O | Switch node of the module. Monitoring connection only, use as NC in design. |
| F2 | SW2 | ||
| B7 | SYNC | I | An external clock can be applied to this pin to synchronize the switching frequency. |
| B1 | SYNC_ OUT | O | Synchronization output signal. Monitoring connection only, use as NC in design or as SYNC for another regulator. |
| A7 | MSEL | I/O | Multi-function select pin. A resistor from the MSEL pin to AGND selects between internal and external compensation and sets the channel configuration and phase. A ±1% tolerance resistor is required. After startup, this pin becomes an analog temperature output. |
| E7 | EN1 | I | Enable pin. An active high input to EN enables VOUT. EN must never be left floating. |
| E1 | EN2 | ||
| B4 | VCC | P | Internal LDO regulator output. An internal 2.2μF capacitor is connected between VCC1, VCC2 and AGND1, AGND2 respectively. VCC can be used as a pullup for PG. Otherwise leave VCC floating. |
| A6 | FB1 | I | Feedback pin for output voltage regulation. Connect this pin to the midpoint of the resistor divider to set the output voltage. A ±1% tolerance resistor or better is recommended. |
| A2 | FB2 | ||
| A4 | AGND | G | Analog ground connection. Ground return for the internal voltage reference and analog circuits. |
| A1 | RT | I | Frequency programming pin. A resistor from RT to AGND sets the oscillator frequency between 400kHz and 2.2MHz. A ±1% tolerance resistor is recommended. |
| B6 | SS1 | I | Connect a capacitor to AGND to set the SS time. |
| B2 | SS2 | ||
| A5 | COMP1 | I/O | Output of the GM error amplifier in external compensation mode. Current sharing signal in multiphase mode. Can be left floating for internal compensation mode. |
| A3 | COMP2 | ||
| B5 | PG1 | O | Open-drain power-good status signal. Connect an external pullup resistor to a voltage source. When the FB voltage moves outside the specified limits, PG goes low after the specified delay. |
| B3 | PG2 | ||