SLVSII7 December 2025 TPSM8D7420 , TPSM8D7620
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Pin voltage(2) | VIN | –0.3 | 18 | V |
| Pin voltage(2) | VOUT | –0.3 | 15 | V |
| Pin voltage(2) | SW | –0.3 | 18 | V |
| Pin voltage(2) | BOOT - SW | –0.3 | 6 | V |
| Pin voltage(2) | EN | –0.3 | 18 | V |
| Pin voltage(2) | PG, MSEL, RT, FB | –0.3 | 6 | V |
| Pin voltage(2) | COMP | –0.3 | 6 | V |
| Pin voltage(2) | SS | -0.3 | 6 | V |
| Pin voltage(2) | SYNC, SYNC_OUT | –0.3 | 5.5 | V |
| Pin voltage(2) | VCC to AGND | –0.3 | 5.5 | V |
| Pin voltage(2) | PGND to AGND voltage differential | –1 | 2 | V |
| Sink current | PG | 10 | mA | |
| Mechanical Vibration | 20 – 2000 Hz (X, Y, Z) | 20 | G | |
| Mechanical Shock | Module mechanical shock rating (+/- X, Y, Z) | 1500 | G | |
| Tmodule | Operating module temperature | –40 | 125 | °C |
| TJ | Operating junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –55 | 125 | °C |