SLVSIJ3 May 2026 DRV81646-Q1
ADVANCE INFORMATION
| BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
|---|---|---|---|---|---|---|---|
| FAULT_CH4 | CH4_State | FAULT_CH3 | CH3_State | FAULT_CH2 | CH2_State | FAULT_CH1 | CH1_State |
The current channel states of individual channels are latched on the falling edge of the nSCS pin (when SPI transaction is initiated). Latched faults are cleared on rising edge of the nSCS pin.
| FAULT_CHx | DESCRIPTION |
|---|---|
| 0 | Channel is working normally since last SPI transaction |
| 1 | Fault occurred on channel X. This bit is set if channel X encountered a fault since the last SPI transaction. The bit clears when NSCS is pulled back high at the end of valid SPI transaction ( parity checks pass). |