SLVSIJ3 May 2026 DRV81646-Q1
ADVANCE INFORMATION
Two outputs can be connected together in parallel for higher current. Figure 6-14 shows the schematic of DRV81646-Q1 driving two solenoid loads. The device also supports paralleling all four channels together.
Take care that the recirculation current on the VCLAMP pin does not exceed the absolute maximum ratings for continuous RMS current or transient current <1ms. PWM with a large inductive load can cause high current on VCLAMP.