SLVSIN9 June 2026 LM25192-Q1
PRODUCTION DATA
| DEVICE OPTION | VIN (Max) | VOUT (Max) | IOUT (Max) | ILIM(avg) (Max) |
|---|---|---|---|---|
| LM25192-Q1 | 42V | 24V | 5A (RS = 8mΩ) | 7.5A |
| 20A (RS = 2mΩ) | 30A | |||
| LM5192-Q1 | 80V | 48V | 5A (RS = 8mΩ) | 7.5A |
| 20A (RS = 2mΩ) | 30A | |||
| LM5192 | 80V | 48V | 5A (RS = 8mΩ) | 7.5A |
| 20A (RS = 2mΩ) | 30A |