SLVSIU4 April 2026 BQ27Z846
ADVANCE INFORMATION
The BQ27Z846 is footprint compatible with the BQ27Z7xx family of TI gas gauge devices because both devices are 3x5 ball grid array devices and can be placed on the same land pattern on a PCB.
The BQ27Z846 is not exactly pin-to-pin with the BQ27Z746 and BQ27Z758 devices. However, most of the BQ27Z846 device's pins are in the same locations as on the BQ27Z746 and BQ27Z758 devices to more easily accommodate designs where the gas gauge component is interchangeable.
The pins on the BQ27Z7xx family of devices that are equivalent to the pins on BQ27Z846 is shown in BQ27Z7xx v. BQ27Z846 Pinouts and BQ27Z7xx v. BQ27Z846 Equivalent Pin Map below.
| PIN NO. | BQ27Z7xx Pin | Equivalent Pin on BQ27Z846 |
|---|---|---|
| A1 | CHG | CHG |
| A2 | DSG | DSG |
| A3 | PACK | PACK |
| B1 | VDD | BAT |
| B2 | BAT | BAT_SNS |
| B3 | BAT_SP | N/A |
| C1 | TS | TS |
| C2 | GPO/TS1 | INT: No extra TS1 function |
| C3 | BAT_SN | N/A |
| D1 | VSS | VSS |
| D2 | ENAB | ENAB |
| D3 | SDA | SDA |
| E1 | SRP | SRP |
| E2 | SRN | SRN |
| E3 | SCL | SCL |