SLVSIU4 April 2026 BQ27Z846
ADVANCE INFORMATION
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage range, VCC | BAT | -0.3 | 6 | V |
| Input voltage range, VIN | BAT | -0.3 | 6 | V |
| BAT_SNS | -0.3 | 6 | ||
| PACK (no RPACK) | -0.3 | 7 | ||
| PACK+ external battery pack input terminal with 1kΩ resistor in series to device PACK input pin | -0.3 | 24 | ||
| ENAB | -0.3 | 6 | ||
| SDA, SCL | -0.3 | 6 | ||
| INT, TS | -0.3 | 6 | ||
| SRP, SRN | -0.3 | VBAT + 0.3 | ||
| Output voltage range, VOUT | CHG, DSG | -0.3 | 8.5 | V |
| Output voltage range, VREG18 | REG18 | -0.3 | 2 | V |
| Junction temperature, TJ | 105 | °C | ||
| Storage temperature, Tstg | -65 | 150 | °C | |