Typical values stated where TA = 25℃ and VBAT =
3.8V, MIN/MAX values stated where TA = -40℃ to 85℃ and VBAT =
2.0V to 5.0V (unless otherwise noted)| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|
| FLFO | Operating frequency | | | 65.536 | | kHz |
| FLFO_DRIFT(1)(2) | Frequency drift | | -2.5 | | 2.5 | % |
(2) The frequency drift is included and measured from the trimmed frequency at
TA = 25°C, with the minimum and maximum based on Characterization,
actual value stored in OTP