SLVSIU4 April 2026 BQ27Z846
ADVANCE INFORMATION
The BQ27Z846 includes a 1.8V low dropout regulator to support the device and provide regulated supply voltage for the device CPU and internal digital logic.
A capacitor (CREG18) with the recommended typical capacitance of 1.5µF is required to be connected as close to the REG18 pin as possible for optimal operation.