SLVSIU4 April 2026 BQ27Z846
ADVANCE INFORMATION
The VADC multiplexer provides selectable connections to the device's external BAT_SNS, PACK, and TS pins as well as the device's internal temperature sensor (INT_TEMP). In addition, the multiplexer can independently enable the TS input connection to the internal biasing circuitry for an external thermistor and enables the user to short the multiplexer inputs for test and calibration purposes.