SLVSJ99 July 2025 TPLD2001-Q1
ADVANCE INFORMATION
The TPLD2001-Q1 has one macro-cell that can be configured as a Deglitch filter or an Edge detector.
As an Edge detector, this macro-cell can be configured to output a short pulse that is triggered on the rising edge, the falling edge, both edges, or act as a filter and delay both edges. The edge detector output can be set as non-inverted or inverted.