SLVSJ99A July 2025 – June 2026 TPLD2001-Q1
PRODUCTION DATA
Phase relationships between waveforms are selected arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 5ns.
For clock inputs, fmax is measured when the input duty cycle is 50%.
The outputs are measured one at a time with one input transition per measurement.



Figure 7-4 Voltage Waveforms, Pulse
Duration

Figure 7-5 Voltage Waveforms, Setup
and Hold Times
Figure 7-7 Voltage Waveforms
Propagation Delays