The TPLD2001-Q1 has three internal oscillators, OSC0 is fixed to 2kHz, OSC1 is fixed to 2MHz, and OSC2 is fixed to 25MHz.
The user can also bypass in the internal oscillators and the operating frequency can
come from an external clock input coming from an IO.