SLVSJA1 August 2025 DLP800XE
PRODUCTION DATA
For a complete DLP system, an optical module or light engine is required that contains the DLP800XE DMD, associated illumination sources, optical elements, and necessary mechanical components.
For reliable operation, the DMD must always be used with two DLPC4420 display controllers, the DLPA300 micromirror driver, and the DLPA100 PMIC and motor driver.