SLVSJA1 August 2025 DLP800XE
PRODUCTION DATA
The DLP800XE DMD combined with two DLPC4420 display controllers and a power management device provide 4K+ resolution for bright, colorful display applications. A typical display system using RGB laser illumination combines the DLP800XE DMD, two DLPC4420 display controllers, DLPA300 micromirror driver and DLPA100 PMIC and motor driver. Figure 7-1 shows a system block diagram for this configuration of the DLP 0.8-inch 4K+ chipset and additional system components needed. See Figure 7-2 for a block diagram showing the system components needed, along with the laser phosphor illumination for the DLP 0.8-inch 4K+chipset. The components include DLP800XE DMD, two DLPC4420 display controllers, and DLPA100 PMIC and motor driver, and a DLPA300 micromirror driver.