SLVSJA1 August 2025 DLP800XE
PRODUCTION DATA
The DLP800XE DMD is part of a chipset that is controlled by the two DLPC4420 display controllers in conjunction with the DLP300 micromirror driver and the DLPA100 power and motor driver. These guidelines are targeted at designing a PCB board with the DLP800XE DMD. The DLP800XE DMD board is a high-speed multi-layer PCB, with primarily high-speed digital logic using dual-edge clock rates up to 400MHz for DMD LVDS signals. The remaining traces are comprised of low-speed digital LVTTL signals. Solid planes are required for DMD_P1P8V and Ground. The target impedance for the PCB is 50Ω ±10% with the LVDS traces being 100Ω ±10% differential. TI recommends using an 8-layer stack-up as described in Table 9-1.