SLVSJA1 August 2025 DLP800XE
PRODUCTION DATA
The DLP800XE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K+ solid-state illuminated display systems. The TI DLP®0.8-inch 4K+ chipset comprises the DMD, two DLPC4420 display controllers, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables a small form factor 4K+ displays with solid-state illumination.
To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production-ready optical modules, optical module manufacturers, and design houses.
To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.
| PART NUMBER(1) | PACKAGE | PACKAGE SIZE |
|---|---|---|
| DLP800XE | FYV (350) | 35.0mm × 32.2mm |