SLVSJP6 August 2025 ISOM8110-EP
ADVANCE INFORMATION

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| XISOM8110DFGTEP | SO-4 | DFG | 4 | 250 | 330.0 | 12.4 | 8.0 | 3.8 | 2.7 | 12.0 | 12.0 | Q1 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| XISOM8110DFGTEP | SO-4 | DFG | 4 | 250 | 356.0 | 356.0 | 35.0 |