SLVSJP6 August 2025 ISOM8110-EP
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| AC | ||||||
| tr | Rise time, see Figure 6-2 and Figure 6-3 | VCC = 10V, IC = 2mA, RL= 100Ω, CL = 50pF | 3.2 | μs | ||
| tf | Fall time, see Figure 6-2 and Figure 6-3 | VCC = 10V, IC = 2mA, RL= 100Ω, CL = 50pF | 4.0 | μs | ||
| TON | Turn on time, see Figure 6-2 and Figure 6-3 | VCC = 10V, IC = 2mA, RL= 100Ω, CL = 50pF | 5.7 | μs | ||
| VCC=5V, RL=4.7kΩ, IF=1.6mA, CL=50pF | 3.5 | μs | ||||
| VCC=5V, RL=1.9kΩ, IF=16mA, CL=50pF | 0.62 | μs | ||||
| TOFF | Turn off time, see Figure 6-2 and Figure 6-3 | VCC = 10V, IC = 2mA, RL= 100Ω, CL = 50pF | 3.6 | μs | ||
| VCC=5V, RL=4.7kΩ, IF=1.6mA, CL=50pF | 8 | μs | ||||
| VCC=5V, RL=1.9kΩ, IF=16mA, CL=50pF | 10 | μs | ||||
| ts | Storage time; time required for the output waveform to change from 0% (100%) to 10% (90%) when input is turned on and back off, see Figure 6-2 and Figure 6-3 | VCC = 5V, IF = 1.6mA, RL = 4.7kΩ | 21 | μs | ||
| BW | Bandwidth, see Figure 6-4 | VIN_DC = 5V, VIN_AC = 1Vpk, RIN = 2kΩ VCC= 5V, RLOAD = 100Ω, CL = 50pF, measured at VCE –3dB sinewave | 680 | kHz | ||