SLVSJP6 August 2025 ISOM8110-EP
ADVANCE INFORMATION
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| IF(max) | Maximum Input forward current | 50 | mA | |
| VCEO | Collector-emitter voltage | 80 | V | |
| VECO | Emitter-collector voltage | 7 | V | |
| IFP | Input pulse forward current (1μs width) | 1 | A | |
| VR | Input reverse voltage | 7 | V | |
| PI | Input power dissipation | 140 | mW | |
| IC | Collector current | 50 | mA | |
| PC | Collector power dissipation | 150 | mW | |
| PT | Total power dissipation | 290 | mW | |
| TA | Ambient temperature | –55 | 125 | °C |
| TJ | Junction temperature | -55 | 150 | °C |