SLVSJY3A August 2026 – October 2026 BQ25350
PRODUCTION DATA
When an input source is plugged in with VBAT < VBAT_UVLOZ, BQ25350 performs a power-on reset then checks the input source voltage. It detects and sets the input voltage limit before the converter is started. If VBAT < VBAT_UVLOZ, VBUS voltage must be above the input voltage limit threshold to power up successfully. The power up sequence from input source is as listed: