SLVSJY3A August 2026 – October 2026 BQ25350
PRODUCTION DATA
After the input voltage limit is set, the converter is enabled and the FETs start switching. If battery charging is disabled, BATFET turns off. Otherwise, BATFET stays on to charge the battery. Converter startup requires the following conditions:
BQ25350 provides soft start when system rail is ramped up. Concurrently, the system short protection limits the output current to approximately 0.5A when the system rail is below VSYS_SHORT.
This device uses a highly efficient fixed frequency pulse width modulated (PWM) step-down switching regulator with FSW configurable to 1MHz or 2MHz. The internally compensated feedback loop keeps tight control of the switching frequency under all conditions of input voltage, battery voltage, charge current and temperature, simplifying output filter design.
To improve light-load efficiency, the device switches to PFM control at light load condition. The effective switching frequency decreases accordingly when system load decreases. The minimum frequency can be limited to 25kHz when the Out of Audio (OOA) feature is enabled (EN_OOA=1b). The PFM_FWD_DIS bit can be used to disable PFM operation.