SLVSKG8A April 2026 – June 2026 BQ25853-Q1
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
| PARAMETER | VALUE |
|---|---|
| Input voltage operating range (VAC) | 48V |
| Input current limit (IAC) | 5A |
| Output current limit (IOUT) | 5A |
| Battery charge voltage (VBAT_REG) | 12V |
| Reverse mode voltage (VSYS_REG) | 12V |
| Switching frequency | 250kHz |