SLVSLQ9 July 2026 TXB0104W-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8V ± 0.15V | VCCB = 2.5V ± 0.2V | VCCB = 3.3V ± 0.3V | VCCB = 5V ± 0.5V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A | B | 15.3 | 11.6 | 10.6 | 18.2 | ns | ||||
| B | A | 17.1 | 14.7 | 14.1 | 13.6 | ||||||
| ten | OE | A or B | 1 | 1 | 1 | 1 | μs | ||||
| tdis | OE | A or B | 432 | 432 | 432 | 432 | ns | ||||
| trA, tfA | A-port rise and fall times | 5.7 | 5.7 | 5.6 | 5.6 | ns | |||||
| trB, tfB | B-port rise and fall times | 3.9 | 2.8 | 2.3 | 1.9 | ns | |||||