SLVSLQ9 July 2026 TXB0104W-Q1
PRODUCTION DATA
To begin the design process, determine the following:
Input Voltage Range
Use the supply voltage of the device that is driving the TXB0104W device to determine the input voltage range. For a valid logic high the value must exceed the VIH of the input port. For a valid logic low the value must be less than the VIL of the input port.
Output Voltage Range
Use the supply voltage of the device that the TXB0104W device is driving to determine the output voltage range. It is not recommended to have the external pullup or pulldown resistors. If mandatory, it is recommended the value must be larger than 50kΩ.
An external pulldown or pullup resistor decreases the output VOH and VOL. Use the below equations to draft estimate the VOH and VOL as a result of an external pulldown and pullup resistor.
where