SLVSLQ9 July 2026 TXB0104W-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCCA | Supply voltage | –0.5 | 4.6 | V | |
| VCCB | –0.5 | 6.5 | |||
| VI | Input voltage | A port | –0.5 | 4.6 | V |
| B port | –0.5 | 6.5 | |||
| VO | Voltage applied to any output in the high-impedance or power-off state | A port | –0.5 | 4.6 | V |
| B port | -0.5 | 6.5 | |||
| VO | Voltage applied to any output in the high or low state(2) | A port | –0.5 | VCCA + 0.5 | V |
| B port | –0.5 | VCCB + 0.5 | |||
| IIK | Input clamp current | VI < 0 | –50 | mA | |
| IOK | Output clamp current | VO < 0 | –50 | mA | |
| IO | Continuous output current | ±50 | mA | ||
| Continuous current through VCCA, VCCB, or GND | ±100 | mA | |||
| Tstg | Storage temperature | –65 | 150 | °C | |