SLVSLQ9 July   2026 TXB0104W-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements: VCCA = 1.2 ± 0.1V
    7. 5.7  Timing Requirements: VCCA = 1.5V ± 0.1V
    8. 5.8  Timing Requirements: VCCA = 1.8V ± 0.15V
    9. 5.9  Timing Requirements: VCCA = 2.5V ± 0.2V
    10. 5.10 Timing Requirements: VCCA = 3.3V ± 0.3V
    11. 5.11 Switching Characteristics: VCCA = 1.2 ± 0.1V
    12. 5.12 Switching Characteristics: VCCA = 1.5V ± 0.1V
    13. 5.13 Switching Characteristics: VCCA = 1.8V ± 0.15V
    14. 5.14 Switching Characteristics: VCCA = 2.5V ± 0.2V
    15. 5.15 Switching Characteristics: VCCA = 3.3V ± 0.3V
    16. 5.16 Operating Characteristics
    17. 5.17 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Architecture

The TXB0104W architecture (see Section 7.2) does not require a direction-control signal to control the direction of data flow from A to B or from B to A. In a DC state, the output drivers of the TXB0104W can maintain a high or low, but are designed to be weak, so that they can be overdriven by an external driver when data on the bus starts flowing the opposite direction.

The output one-shots detect rising or falling edges on the A or B ports. During a rising edge, the one-shot turns on the PMOS transistors (T1, T3) for a short duration, which speeds up the low-to-high transition. Similarly, during a falling edge, the one-shot turns on the NMOS transistors (T2, T4) for a short duration which speeds up the high-to-low transition. The typical output impedance during output transition is 70Ω at VCCO = 1.2V to 1.8V, 50Ω at VCCO = 1.8V to 3.3V, and 40Ω at VCCO = 3.3V to 5V.

TXB0104W-Q1 Architecture of TXB0104W I/O CellFigure 7-1 Architecture of TXB0104W I/O Cell